IESNA:LM-63-2002
[TEST]P1426720
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A17RH9027DE010 E3HY1WMH
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 2700K CCT AND, 90CRI , E3HY1WMH TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]734
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 21.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1673.1 1631 1510.9 1383.6 1293.5 1225.1 1153 917.6 625.8 419.2
374.7 335.1 287.1 215 147.7 100.9 69.7 46.8 28.8 15.6
8.4 3.6 1.2 1.2 0 0 0 0 0 0
0 0 0 0 0 0 0
